- HOME
- News Archive
- Full Function Model AC-DC Unit Type Power Supply, High Power Model of CUS1500M
News Archive
Full Function Model AC-DC Unit Type Power Supply,
High Power Model of CUS1500M
Aug 21, 2018
TDK-Lambda is releasing 1500W AC-DC power supply (CUS1500M) that suitable for both medical and general industrial from September 2018.
This product is equipped with variable speed fan in which will provide a quiet power solution at customer’s application. CUS1500M was design and approved by medical safety standard agencies (ES/CSA/EN60601-1 Ed.3.1). It passed 2MOPP (Means Of Patient Protection) for isolation between input and output. Besides medical application, it is also approved by IEC60950-1 for wider range of application.
Main applications
- Medical/Industrial/commercial automatic instruments, measuring instruments, ICT equipment, and other general industrial equipment
Main features and benefits
- Dual Fuse
- Reduced EMI noise (compliant with Class B noise regulations)
- Full Function Model
(Standby Supply (5V/1A), Remote ON/OFF, PF Signal (Low voltage + Fan alarm, Parallel Operation) - Safety Standard
ES/CSA/EN60601-1 Ed3.1, UL/CSA/EN60950-1
Major specifications
| Model | CUS1500M |
|---|---|
| Input Voltage Range | 85 to 265VAC / 120 to 340VDC |
| Efficiency (Typ) 24V 200VAC |
88% |
| Leakage Current | 0.3mA Max. |
| Output Voltage | 12/15/24/36/48VDC |
| Output Power | 1500W |
| Operating Temperature | -20 to + 60℃ |
| Cooling | Forced Air Cooling(Built in Variable Fan speed) |
| Withstand Voltage | I/P-O/P:4kVAC (2MOPP), I/P-FG:2kVAC (1MOPP), I/P-FG:1.5kVAC (1MOPP) |
| Safety | ES/CSA/EN60601-1 Ed3.1 UL/CSA/EN60950-1 |
| EMI(CE/RE) | Designed to meet EN55011/EN55032-B, FCC-B, VCCI-B |
| Size(W × H × D) | 127 x 63 x 261 mm |
Part Number Lists
Click
