Product
Option lineup added to Simple Function Model AC-DC Unit Type Power Supply, High Power Model of RWS1000B, 1500B Series

June 29, 2018
TDK-Lambda is adding option lineup to AC-DC unit type power supply "RWS1000B, 1500B" (Option: stand-by power supply + Remote ON/OFF control function added) /S model. This option will be available from June 29th, 2018
Main applications
- Industrial/commercial automatic instruments, measuring instruments, ICT equipment, and other general industrial equipment
Main features and benefits
- Simple function model as standard model with additional option for more functions
- Long life: electrolytic capacitor's estimated life is five years or more (@Ta = 40˚C, Io = 100%, 24h)
- Reduced EMI noise (compliant with Class B noise regulations)
- Adoption of the terminal board for two-way mounting, which is easy to handle for the output terminal
Options Lineup
Functions | Suffix |
---|---|
Remote ON/OFF | /R |
Parallel operation & PF signal (Low voltage + Fan alarm) | /FO |
Remote ON/OFF + Parallel Operation & PF Signal | /RFO |
Fan intake air flow | /RF |
Double-sided Coating | /CO2 |
Medical safety standard | /ME |
Standby Supply (5V/1A) + Remote ON/OFF | /S |
Major specifications
Click