Product
300W Single Output Model Added to PH-A280 Series of High Input Voltage DC-DC Power Modules with Conduction Cooling Method

November 11, 2016
TDK-Lambda has now developed the 300W single output model (PH300A280) for PH-A280 series of high input voltage DC-DC power modules. Orders for the new products are accepted from December 1.
*The order for 5V output type will be accepted from March 2017.
Major applications
- Automated devices for industrial and commercial applications, measuring equipment, general industrial equipment, smart city and plant related equipment
Main features and benefits
- High efficiency: 91% (48V output type), 3% improvement over earlier product
- Dimensions: Industry standard 1/2 brick size, 50% reduction from existing product
- Input voltage range: Upper limit extended to 200 to 425 VDC
Major specifications
Model | PH300A280 |
---|---|
Input Voltage Range | 200 to 425VDC |
Efficiency (48V 280VDC Typ) |
91% |
Output Voltage | 5/12/24/28/48VDC |
Operating Temperature (BP) | -40 to +100oC |
Safety Standards | UL60950-1, CSA C22.2 No.60950-1, EN60950-1 |
Dimensions (W x H x D) | 61 × 12.7 × 57.9 mm (1/2 brick size) |
Warranty | 5 years |