Product
15W Single Output Model Added to CCG Series of Isolated Type On Board DC-DC Converters

May 16, 2016
TDK-Lambda has now developed the 15W single output model (CCG15-S) for CCG series of isolated type on board DC-DC Converters. Orders for the new products are accepted from May 16.
Main features and benefits
- Compact dimensions: 15W output from industry standard 1 x 1 inch footprint
* 43% less than comparable earlier products (CC15-P-E) - Wide input voltage range: 9 to 36 VDC and 18 to 76 VDC input types available
- Six-sided shielded construction for noise protection
Major specifications: CCG15-S
Model | CCG15-S | |||||||
---|---|---|---|---|---|---|---|---|
Input Voltage Range | 9~36VDC | 18~76VDC | ||||||
Efficiency (Typ.) | 85% | 87% | 88% | 88% | 85% | 87% | 88% | 88% |
Output Voltage | 3.3VDC | 5VDC | 12VDC | 15VDC | 3.3VDC | 5VDC | 12VDC | 15VDC |
Output Current | 4.0A | 3.0A | 1.3A | 1.0A | 4.0A | 3.0A | 1.3A | 1.0A |