Product
Backflow prevention module (EVS-RP) developed for EVS series of constant current power supplies
November 24, 2015
TDK-Lambda has now developed the backflow prevention module (EVS-RP) for EVS series of constant current power supplies with simple function set, suitable for charging electrical energy storage systems. Shipments for this backflow prevention module product called “EVS-RP” are started from November 24, 2015.
Main features and benefits: EVS-RP
- Suitable for backflow prevention circuits which prevent the current from electrical energy storage systems when the output power of power supplies is turned off.
- Low loss: Due to using MOS-FET, 72% reduction of forward voltage comparing with schottky-barrier diode.
- Low heat: Less heat as compared to the diode.
- Available to use as the diode when power supplies are parallel operation.
Major specifications: EVS-RP
| Model | EVS-RP6020 | |||||
|---|---|---|---|---|---|---|
| Input voltage range | 7 to 60 VDC | |||||
| Maximum input current | 20A | |||||
| Maximum reverse current | 50 μA | |||||
| Maximum inside loss | 4 W | |||||
| Cooling | Convection cooling | |||||
| Size(W × H × D) | 50 × 26 × 77.5 | |||||
【About product】
※Product name of backflow prevention module: "EVS-RP6020" is changed to "RP-60-20" from April 1 2018.
