Product
160 to 650 V Types Added to Z+ Series of 2U Bench Top CVCC Programmable DC Power Supplies
February 4, 2015
TDK-Lambda brand Z+ series of 2U height bench top CVCC programmable DC power supplies, which has been available since March 1, 2012, is being expanded by three new models with an output voltage up to160 VDC, 320 VDC, and 650 VDC. Orders for the new products will be accepted from February 27. The addition of new models to the existing 200 W, 400 W, 600 W, and 800 W lineup means that an even wider range of customer needs are covered, including application for various kinds of device testing systems, ATE, semiconductor manufacturing equipment, and more.
Main features and benefits
- Ultra compact high power intensity product―all models are 2U height bench top types
Up to six units can be mounted in dedicated 19-inch rack - Support for external analog control
Control possible by external voltage or external current - Built-in USB, RS-232, and RS485 interfaces as standard features
LAN, GPIB, and isolated analog interfaces available as options - Compliant with various world-wide safety standard requirements:
Approval:UL610101-1, EN61010-1 (Designed to meet :UL60950-1, EN60950-1) - Support for master-slave parallel operation (up to 6 units)
- Support for in-series operation (up to 2 units)
- Long warranty period of 5 years
Major specifications
| Capacity | 200 W | 400 W | 600 W | 800 W | ||||
|---|---|---|---|---|---|---|---|---|
| Output voltage | Output current | Type | Output current | Type | Output current | Type | Output current | Type |
| 0 to 160 VDC |
0 to 1.3 A |
Z160-1.3-J | 0 to 2.6 A |
Z160-2.6-J | 0 to 4 A | Z160-4-J | 0 to 5 A |
Z160-5-J |
| 0 to 320 VDC |
0 to 0.65 A |
Z320-0.65-J | 0 to 1.3 A |
Z320-1.3-J | 0 to 2 A | Z320-2-J | 0 to 2.5 A |
Z320-2.5-J |
| 0 to 375 VDC |
- | - | - | - | - | - | 0 to 2.2 A |
Z375-2.2-J |
| 0 to 650 VDC |
0 to 0.32 A |
Z650-0.32-J | 0 to 0.64 A |
Z650-0.64-J | 0 to 1 A | Z650-1-J | 0 to 1.25 A |
Z650-1.25-J |
| Dimensions | Standard type: 70 x 83 x 350 mm ( W x H x D ), Option type:105 x 83 x 350 mm ( W x H x D ) | |||||||
