Product
New addition lineup for GXE600, a convection cooled AC-DC power supply with Digital Communication Interface.
May 9, 2019
TDK Lambda is adding conformal coated PCB, meet “MIL-STD810F 514.5 Category 4, 10” vibration (at non operation) option line up to GXE600. The part number will have /HD suffix and this option will available from May 2019.
Options Lineup
| Functions | Suffix |
|---|---|
| With cover | /A |
| Double-sided Coating、Guarantee Start up : -40 to-20°C Vibration & Shock Designed to meet MIL-STD-810G |
/HD |
| /HD+with cover | /HDA |
Main applications
- Test and Measurement equipment, semiconductor manufacturing equipment, medical equipment, railways, battery related applications
Main features and benefits
- 600W Convection cooled (fan-less)
- Up to 95% efficiency at 230VAC of input voltage
- Long product life expectancy even at harshest condition (7 years @ ambient temperature of 50deg. C, continuous output power of 600W for 24/7 operation)
- A broad variable range of programmable control (CV control range of 20 to 120%, CC control range of 20 to 100%)
- Control and monitoring of voltage, current, and protection enabled by serial communication
*Communication standards: “RS-485” communication protocol: Modbus RTU - Low profile of 41 mm height (1U size)
- Safety Standard
EN/UL/CSA62368-1, EN/UL/CSA60950-1,
EN/ES/CSA60601-1 Ed.3.1(2MOPP), EN62477-1(OVCⅢ)