Product
New addition lineup for CUS1500M for Single-phase input fuse, Intake Air Fan and Double sided coating.
May 9, 2019
TDK Lambda is adding single-phase input fuse (L-type), Intake Air Fan and conformal coated PCB, to current CUS1500M line up. The part number will have suffix as per below table and they will available from May 2019.
Options Lineup
| Functions | Suffix |
|---|---|
| Input fuse single phase (L phase) type | /SF |
| Intake air fan type | /RF |
| Double-sided conformal coated type | /CO2 |
Main applications
- Medical/Industrial/commercial automatic equipment, Test and Measurement equipment, ICT equipment, and other general industrial equipment
Main features and benefits
- Reduced EMI noise (compliant with Class B noise regulations)
- Variable Speed Fan to provides lower audible noise
- Full Function Model
(Standby Supply (5V/1A), Remote ON/OFF, PF Signal (Low voltage + Fan alarm, Parallel Operation) - Safety Standard
EN/ES/CSA60601-1 Ed3.1 (2MOPP), EN/UL/CSA60950-1, EN/UL/CSA62368-1, EN62477-1 (OVCⅢ)