Product
Bidirectional DC-DC converter EZA2500-32048 was added with internal substrate double sided coating model and high speed, dust-resistance, long life fan mounted model with an extended operation temperature up to 50 °C
November 8, 2018
TDK-Lambda released new models of Bidirectional DC-DC converter EZA2500-32048 with internal substrate double-sided coating model and high speed, dust-resistance, long life fan mounted model with an extended operation temperature up to 50 ℃.These will be available from November 8th, 2018
Main applications
- Energy storage system (charge / discharge control of lithium ion battery, lead-acid storage battery, electric double layer capacitor etc.)
- Power energy regeneration system.
Main features and benefits
- Advanced digital control power supply which realize most required functions as bidirectional DC-DC converter.
- Compact 1U size, maximum efficiency 94%.
- Substrate double-sided coating model reduces the risk of foreign materials, etc.*
- The operating ambient temperature is extended to 50 ° C on high speed / long life / dust-resistance fan model.
- Fan expected life expectancy extends to 10 years on high speed / long life / dust-resistance fan model.
* There is no guarantee. When installing, please take measures against dust and salt damage as necessary.
New model lineup
| Model | Features |
|---|---|
| EZA2500-32048CO | Substrate double-sided coating |
| EZA2500-32048FC | Substrate double-sided coating + high speed / long life / dust-resistance fan. =>The operating ambient temperature is extended to 50 °C. Fan's expected life expectancy extends to 10 years. |