- HOME
- News Archive
- Power Supply Products: Simple Function Model AC-DC Unit Type Power Supply, High Power Model of RWS-B Series
Power Supply Products: Simple Function Model AC-DC Unit Type Power Supply, High Power Model of RWS-B Series
March 30, 2017
TDK Corporation has developed new high power models in the RWS-B Series, the small, simple function AC-DC high efficiency power supply, in the TDK-Lambda brand: 1000W output model (RWS1000B) and 1500W output model (RWS1500B). These two models have been added to the lineup that ranges from 50W to 600W output model, and have been sold since October 2013 to meet the demands for high power and small size for customers’ equipment. TDK-Lambda Corporation will begin sales of these models in March.
The RWS-B Series is a simple function power supply with its basic performance maintained and additional functions optimized. In addition, the small and high efficiency power supply will improve efficiency under light loads and reduce power consumption at standby mode, thereby contributing to the reduction of the environmental burden from low power consumption to high power consumption.
RWS1000B/RWS1500B has an expected product life of more than five years, which follows the product concept of the RWS-B Series and maintains the same reliability in a severe environment. In addition, this model is compliant with Class B noise regulations, which achieves simple noise reduction for customers’ equipment.
In addition to the standard type, the ME option items compliance with medical safety standard and other options are available.
Main applications
- Industrial/commercial automatic instruments, measuring instruments, ICT equipment, and other general industrial equipment
Main features and benefits
- Simple function model with its basic performance maintained and additional functions optimized
- About 30% smaller than the current HWS Series of the same power model
- Long life: electrolytic capacitor's estimated life is five years or more (@Ta = 40˚C, Io = 100%, 24h)
- Reduced noise (compliant with Class B noise regulations)
- Adoption of the terminal board for two-way mounting, which is easy to handle for the output terminal
- ME option items compliance with medical safety standard
Key data : RWS1000B / RWS1500B
| Model | RWS1000B | RWS1500B |
|---|---|---|
| Input voltage Range | 85 to 265 VAC / 120 to 340 VDC | |
| Efficiency (Typ.) (24V type, 200VAC) | 88% | 88% |
| Nominal output voltage | 12/15/24/36/48 VDC | |
| Nominal output power | 1000W | 1500W |
| Operating temperature | -20 to +60℃ (-20 to +50℃: 100%) | |
| Safety | UL60950-1, CSA C22.2 No.60950-1, EN60950-1 | |
| Size (W × H × D) | 127 × 63 × 198 mm | 127 × 63 × 261 mm |
| Warranty | 5 years (depending on the conditions) | |
About TDK Corporation
TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's portfolio includes electronic components, modules and systems* marketed under the product brands TDK and EPCOS, power supplies, magnetic application products as well as energy devices, flash memory application devices, and others. TDK focuses on demanding markets in the areas of information and communication technology and consumer, automotive and industrial electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2016, TDK posted total sales of USD 10.2 billion and employed about 92,000 people worldwide.
* The product portfolio includes ceramic, aluminum electrolytic and film capacitors, ferrites, inductors, high-frequency components, piezo and protection components, and sensors.
About TDK-Lambda Corporation
TDK-Lambda Corporation, a group company of TDK Corporation, is a leading global power supply company providing highly reliable power supplies for industrial equipment worldwide. TDK-Lambda Corporation meets the various needs of customers with our entire range of activities, from research and development through to manufacturing, sales, and service with bases in five key areas, covering Japan, Europe, America, China, and Asia. For more details, please pay a visit to http://www.tdk-lambda.com/en/
Downloads
Contact for media
| Contact | Department | Phone | |
|---|---|---|---|
| Mr. Sumio MARUKAWA | TDK Corporation Tokyo, Japan |
+81 3 6852-7102 | pr@jp.tdk.com |