Product
A model with enhanced environmental resistance has been added to the bidirectional DC-DC converter EZA11K-320240.
May 6, 2021
TDK-Lambda released new models of Bidirectional DC-DC converter EZA11K-320240 with internal substrate double-sided coating and dust-resistance, long life fan mounted model. These will be available from May 6th, 2021
Main applications
- Energy storage system (charge / discharge control of lithium ion battery, lead-acid storage battery, electric double layer capacitor etc.).
- DC backup system that combines renewable energy and energy storage system for BCP (Business Continuity Plan).
- Power energy regeneration system.
Main features and benefits
- Advanced digital control power supply which realize most required functions as bidirectional DC-DC converter.
- Compact 1U size, maximum efficiency 95%.
- Substrate double-sided coating reduces the risk of foreign materials, etc.*
- Fan expected life expectancy extends to 10 years on long life / dust-resistance fan model.
* There is no guarantee. When installing, please take measures against dust and salt damage as necessary.
New model lineup
| Model | Features |
|---|---|
| EZA11K-320240FC | Substrate double-sided coating + long life / dust-resistance fan. Fan's expected life expectancy extends to 10 years. |